IESNA:LM-63-2002
[TEST]P1504317
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-5)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-TRWH-PS (3500K_L16_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC TRANSLUCENT WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]15653
TILT=NONE
1 -1 1 73 1 1 1 -1.225 -1.225 -0.583333
1 1 100.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0
7650 7631 7631 7602 7552 7513 7471 7392 7281 7163
7045 6915 6762 6601 6424 6157 5592 4894 4122 3294
2489 1837 1291 826 509 441 395 357 339 323
311 295 270 235 186 123 60 59 60 60
60 61 61 60 60 60 59 58 58 57
56 56 55 54 53 52 52 51 50 50
49 47 43 40 37 34 30 28 25 23
20 19 19
